Default M functions
Channel M functions
In compliance with DIN 66025, the following M functions are assigned fixed defaults as CNC commands. Unless specified accordingly in the channel parameter list, they are neither output nor synchronised.
M function | Meaning |
M00 | Programmed stop |
M01 | Optional stop |
M02, M30 | Main program end |
M17, M29 | Subroutine end |
![]() | The parameter P-CHAN-00041 must be assigned to the channel- or axis-specific output. |
Spindle M functions
As defined in DIN 66025, the following M functions are fixed defaults for spindle control. A synchronisation method is not specified as for other M functions but for each spindle under the special parameters in the channel parameter list [CHAN] (except M40 - M45).
M function | Meaning |
M03 | Endless clockwise spindle rotation |
M04 | Endless counter-clockwise spindle rotation |
M05 | Stop spindle |
M19 | Positioning spindle |
M40 - M45 | Exception: Gear speed selection for the main spindle |
Programming Example
Default M functions
Spindle output
Channel output
