Commanding agents
A CNC program running in the commanding channel starts a job in another channel “agent” using the #MC_MovePath command.
![]() | Available as of V3.1.3110 |
Syntax of the NC command: |
#MC_MovePath [SYN] [ CH=.. JobID=.. FileName=.. @PL<1…20>=.. |
SYN | Synchronous command execution of the ISO program. Before the command is executed, an implicit channel synchronisation takes place (implicit #FLUSH WAIT). | |
CH=.. | Logical channel number of the channel in which the job is executed. The link between the CNC channel number and the CNC channels is specified in the start-up list. (See Parameter). | |
JobID=.. | User-specific job identification number (job ID). Every number must be unique in the commanding program of the master channel. | |
FileName=<filename> | Filename of the ISO program which is to be started. | |
@P<i>=.. | Parameter transfer to the commanded ISO program. These parameters can be accessed in the called “main program” by @PL<i>. | |
InitializeOnActualPosition=.. | Requests current positions at program start. See Channel operation mode- SUPPRESS_POSITION_REQUEST If InitializeOnActualPosition is not used, the current configuration specified applies. | |
ON | Request the position regardless of the current configuration. | |
OFF | “No position request” regardless of the current configuration. | |
USE_ACTUAL | The current configuration specified applies | |
SetDefaultConfig | Initialises decoder working data at program start. See Channel operation mode- SUPPRESS_PROG_START_INIT If SetDefaultConfig is not used, the current configuration specified applies. | |
ON | Initialisedecoder working data. | |
OFF | Deselect initialisation of decoder working data. | |
USE_ACTUAL | The current configuration specified applies | |
ReportSceneSample=.. | Enables the interface to log scene data. See Channel operation mode- BEARB_MODE_SCENE If ReportSceneSample is not used, the current configuration specified applies. | |
ON | Log scene data. | |
OFF | Disable scene data logging. | |
USE_ACTUAL | The current configuration specified applies | |
ReportRunTimeMeasure=.. | Enables the interface to log time stamps. See Channel operation mode - ONLINE_PROD_TIME If ReportRunTimeMeasure is not used, the current configuration specified applies. | |
ON | Generate time stamp data. | |
OFF | Disable logging of time stamp data. | |
USE_ACTUAL | The current configuration specified applies | |
ReportAxesPositionSample=.. | Enables the interface to log axis positions. See Channel operation mode- ON_LINE If ReportAxesPositionSample is not used, the current configuration specified applies. | |
ON | Generate log data of axis positions. | |
OFF | Disable logging of axis positions. | |
USE_ACTUAL | The current configuration specified applies. | |
Programming Example
Starting an NC program in another channel
Start the CNC program JM-1-ch2.nc in a channel where the log_id is "1" without position request and without initialising the decoder. The transfer parameter @PL5 can be read out in the commanded channel; all other @Plx cannot. An error occurs at a read attempt.
Parameters can be accessed in the JM-1-ch2.nc program.
![]() | After reading in #MC_MovePath, the interpretation of the CNC program is not continued until the job commanded by the command is successfully stored in the job queue of the channel agent. |
