Axis parameters
P-AXIS-00743 | Maximum position change of the compensation - warning limit | |
Description | This parameter defines the warning limit for maximum position change of the external compensation. If the warning limit is exceeded, the warning is output with ID 70583. If the compensation value remains above the warning limit, no further warnings are output. A repeat warning is only output when the warning limit is again exceeded. | |
Parameter | lr_param.ext_comp.warn_limit | |
Data type | UNS32 | |
Data range | 0 ≤ P-AXIS-00743 <= MAX_UNS32 | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Remarks | Parameter available as of CNC Build V3.1.3074.0 and higher | |
P-AXIS-00744 | Maximum position change of the compensation - error limit | |
Description | This parameter defines the error limit for maximum position change of the external compensation. If the maximum position change is exceeded, the error ID 70584 is output and the CNC is stopped. | |
Parameter | lr_param.ext_comp.err_limit | |
Data type | UNS32 | |
Data range | 0 ≤ P-AXIS-00744 <= MAX_UNS32 | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Remarks | Parameter available as of CNC Build V3.1.3074.0 and higher | |
P-AXIS-00745 | Maximum acceleration of the axes by a compensation offset | |
Description | This parameter defines the limit value for the maximum permitted acceleration generated by the offsets of the external compensation. | |
Parameter | lr_param.ext_comp.max_a | |
Data type | UNS32 | |
Data range | 0 ≤ P-AXIS-00745 <= MAX_UNS32 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | P-AXIS-00008 | |
Remarks | Parameter available as of CNC Build V3.1.3074.0 and higher | |