Overview
ID  | Parameter  | Description  | 
|---|---|---|
P-AXIS-00014  | abs_pos_gueltig  | Identification code for absolute path measurement system  | 
P-AXIS-00015  | achs_mode  | Axis mode  | 
P-AXIS-00036  | cam_direct_access  | Access to reference cam  | 
P-AXIS-00038  | cam_level  | Signal level for reference cam signal  | 
P-AXIS-00064  | fast_from_cam  | Slow / fast movement down to reference cam  | 
P-AXIS-00074  | gantry_slave_no_homing  | Suppress homing for gantry slave axis  | 
P-AXIS-00084  | homing_without_zero_pulse  | Referencing with or without zero pulse signal  | 
P-AXIS-00152  | pos_refpkt  | Position of the reference point  | 
P-AXIS-00156  | ref_ohne_nocken  | Referencing with or without reference cam  | 
P-AXIS-00157  | ref_ohne_rev  | Referencing with or without reversal  | 
P-AXIS-00158  | ref_richt  | Motion direction when referencing  | 
P-AXIS-00161  | rpf_weg_bis_nip  | Distance up to receipt of zero pulse with simulated homing  | 
P-AXIS-00218  | vb_reflow  | Slow velocity of homing  | 
P-AXIS-00219  | vb_refmax  | Fast velocity of homing  | 
P-AXIS-00294  | homing_overflow_evaluation  | Referencing to encoder overflow  | 
P-AXIS-00299  | homing_type  | Homing type  | 
P-AXIS-00321  | reference_cam_signal  | Receipt of reference cam signal (SERCOS only)  | 
P-AXIS-00354  | encoder_overlow_offset  | Encoder overflow offset  | 
P-AXIS-00355  | encoder_bit_range  | Encoder bit width for referencing to encoder overflow  | 
P-AXIS-00386  | drive_supports_cnc_homing  | Execute CNC-controlled homing with zero pulse latch via S-0-146 (SERCOS only).  | 
P-AXIS-00387  | cnc_homing_rt_bit_layout  | Assign the real-time control and status bits to the CNC-controlled homing with zero pulse latch via S-0-146 (SERCOS only).  | 
P-AXIS-00388  | cnc_homing_encoder  | Define the encoder used for homing.  | 
P-AXIS-00412  | homing_max_movement_dist  | Maximum permitted distance for homing.  | 
P-AXIS-00425  | reference_check.bit_nr  | Bit number of the bit used for reference monitoring.  | 
P-AXIS-00426  | reference_check.-element_name  | Name of the cyclic process data element in which the reference signal is transferred.  | 
P-AXIS-00494  | shift_offset_zero_pulse_activation  | Delayed activation of zero pulse logic for CNC-controlled homing.  |