Phase 1: Move to reference cam
Parameterising Phase 1 | P-AXIS-00158 (ref_richt) | Referencing direction |
| P-AXIS-00219 (vb_refmax) | Fast referencing velocity |
Start of Phase 1
Homing is started by the NC command G74 or by starting the 'Homing’ mode. The machine axis is at standstill and homing is in preparation.
The starting point for Phase 1 can be 2 situations:
- Axis located in front of cam
- Axis located on cam
Axis located in front of cam
The machine axis accelerates to fast referencing velocity P-AXIS-00219 (vb_refmax) in the referencing direction P-AXIS-00158 (ref_richt). The CNC controller is notified via the HLI interface when the reference cam is reached and the machine axis is then decelerated to standstill.
Phase 1 is terminated and the process continues with Phase 2.
![]() | Axis located on cam If the reference cam is already operated when homing starts, Phase 1 is not executed. The machine axis remains at its starting position. Phase 1 is terminated and the process continues with Phase 2. |