Drive parameters
For homing to fixed stop, it is essential to reduce the drive torque and disable the position lag monitor in the drive. Therefore, the drive parameters used are the same as for “Moving to a fixed stop”.
Parameter ID | Parameter |
---|---|
P-AXIS-00719 | antr.fixed_stop.drive_ident[i].id |
P-AXIS-00720 | antr.fixed_stop.drive_ident[i].commu |
P-AXIS-00721 | antr.fixed_stop.drive_ident[i].wr_ident |
P-AXIS-00722 | antr.fixed_stop.drive_ident[i].data_type |
P-AXIS-00723 | antr.fixed_stop.drive_ident[i].startup_value |
P-AXIS-00724 | antr.fixed_stop.drive_ident[i].scaling_type |
P-AXIS-00725 | antr.fixed_stop.drive_ident[i].max_limit |
P-AXIS-00726 | antr.fixed_stop.drive_ident[i].min_limit |
P-AXIS-00727 | antr.fixed_stop.drive_ident[i].mask |
P-AXIS-00728 | antr.fixed_stop.drive_ident[i].scaling_factor |
P-AXIS-00729 | antr.fixed_stop.drive_ident[i].active_value |
P-AXIS-00730 | antr.fixed_stop.drive_ident[i].use_startup_value |
P-AXIS-00731 | antr.fixed_stop.drive_ident[i].rd_ident |
P-AXIS-00821 | antr.fixed_stop.drive_ident[i].default_ident |
At the commencement of homing, the drive parameters are written to the drive and only reset at the end or in the event of a fault.