Status information of a platform
PLC present | |
Description | The PLC signals that it is present by setting the value to TRUE.
|
ST path | gpPform^.plc_present_w |
Data type | BOOL |
Value range | [TRUE = PLC present, FALSE] |
Access | PLC is writing |
![]() | Only if this value is set to TRUE can the PLC influence the NC kernel by platform-specific control units. |
Version identifier PLC → CNC | |
Description | PLC writes the version identifier string of its HLI definition in this element. |
ST path | gpPform^.nc_config.hli_version_w.zeichen |
Data type | STRING(HLI_INTF_VERSION_NAME_LAENGE) |
Access | PLC is writing |
Version identifier CNC → PLC | |
Description | CNC writes the version identifier string of its HLI definition in this element. |
ST path | gpPform^.nc_config.hli_version_r.zeichen |
Data type | STRING(HLI_INTF_VERSION_NAME_LAENGE) |
Access | PLC is reading |
Version identifier CNC → PLC | |
Description | CNC writes the NC kernel version in this element. |
ST path | gpPform^.nc_config.nc_kernel_version_r.zeichen |
Data type | STRING(HLI_VERSION_NAME_LAENGE) |
Access | PLC is reading |
Data of the start-up parameter P-STUP-00120 | |
Description | Data configured by the user in the start-up list with the parameter P-STUP-00120 are available on the HLI. |
Signal flow | CNC -> PLC |
ST path | gpPform^.nc_config.customer_val_r[ ] |
Data type | ARRAY [0..HLI_PLATFORM_CUSTOM_MAXIDX] OF UDINT |
Access | PLC is reading |