User data of an error message
Error number | |
Description | Unique error number. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.error_id |
Data type | UDINT |
Access | PLC reads |
Special features | Used for internal diagnostic purposes. |
Module name of the module signalling an error | |
Description | Module name of the module signalling an error |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.modul_name.zeichen |
Data type | STRING(HLI_MODUL_NAME_LAENGE) |
Access | PLC reads |
Special features | Used for internal diagnostic purposes. |
Line number | |
Description | Line number in the module on which the error occurred. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.line |
Data type | INT |
Access | PLC reads |
Special features | Used for internal diagnostic purposes. |
Error number of a utility function | |
Description | Error number when a utility function is used. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.util_error_id |
Data type | UDINT |
Access | PLC reads |
Special features | Used for internal diagnostic purposes. |
Module name of the module with utility functions signalling an error | |
Description | Module name of the module with utility functions signalling an error |
Signal flow | CNC → PLC |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.util_modul_name.zeichen |
Data type | STRING(HLI_MODUL_NAME_LAENGE) |
Access | PLC reads |
Special features | Used for internal diagnostic purposes. |
Line number of a utility function | |
Description | Line number of the line in which the error occurred in a module with utility function. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.util_line |
Data type | INT |
Special features | Used for internal diagnostic purposes. |
Multiple error number | |
Description | Error messages may be issued at several different points in the NC kernel. A unique multiple error number is issued to distinguish multiple usage. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.multiple_id |
Data type | UINT |
Special features | Used for internal diagnostic purposes. |
Type of commandable function | |
Description | Type of commandable function in which an error occurred. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.bf_type |
Data type | UINT |
Special features | Used for internal diagnostic purposes. |
Channel number | |
Description | Channel number of the channel in which the signalled error occurred. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.cnc_channel |
Data type | UINT |
Communication ID | |
Description | Communication ID of the BF signalling an error in the CNC |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.kommu_id |
Data type | UINT |
Access | PLC reads |
Special features | Used for internal diagnostic purposes. |
Time specification on output of an error message: | |
Description | Date of the instant of the error message |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.fb_zeitangabe.date_counter |
Data type | UDINT |
Special features | Currently not implemented, value is always 0. |
Time specification on output of an error message: Interrupt cycles since system start | |
Description | Number of interrupt cycles since system start at the instant of an error message |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.fb_zeitangabe.zykl_counter |
Data type | UDINT |
Access | PLC reads |
CNC version name | |
Description | Version name of the CNC specified in the error message. |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.version_name.zeichen |
Data type | STRING(HLI_VERSION_NAME_LAENGE) |
Recovery class | |
Description | Recovery class of an error |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.behebungs_klasse |
Data type | UINT |
Value range | [0, 8] |
Reaction class of an error | |
Description | Reaction class of an error |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.reaktions_klasse |
Data type | UINT |
Value range | [0, 8] |
Body type of an error | ||
Description | Body type of an error. Depending on the error type, the error set body contains further information on the error which occurred. The individual structure elements are described in [DIAG]. | |
ST path | gpCh[channel_idx]^.mc_error.satz_r.kopf.rumpf_typ | |
Value range | Value | Constant |
1 | HLI_RUMPF_TYP_NC_PROG | |
2 | HLI_RUMPF_TYP_MDS | |
3 | HLI_RUMPF_TYP_KOMMU | |
4 | HLI_RUMPF_TYP_RAMDISK | |
5 | HLI_RUMPF_TYP_FILE | |
6 | HLI_RUMPF_TYP_INTPR_FILE | |
7 | HLI_RUMPF_TYP_LISTE_BINAER | |
8 | HLI_RUMPF_TYP_GCM | |
9 | HLI_RUMPF_TYP_LEER | |
10 | HLI_RUMPF_TYP_HLI | |
11 | HLI_RUMPF_TYP_NC_PROG_LR |