User data on activation
Axis number | |
Description | Unique system-wide number of a logical axis. A control element is assigned to the specified logical axis with which the axis is to be moved in manual mode. |
ST Path | Commanded value gpCh[channel_idx]^.hb_mc_control.activation.command_w.log_achs_nr Requested value gpCh[channel_idx]^.hb_mc_control.activation.request_r.log_achs_nr |
Data type | UINT |
Value range | [1, MAX_UNS16] In TwinCAT normally [1, gNrAX] |
Control element number | |
Description | Number of the logical control element to be assigned to the logical axis. |
ST Path | Commanded value gpCh[channel_idx]^.hb_mc_control.activation.command_w.control_element Requested value gpCh[channel_idx]^.hb_mc_control.activation.request_r.control_element |
Data type | UINT |
Value range | When continuous and incremental jog mode is activated: one of the values which are defined as logical button pair numbers in the configuration list hand_mds.lis for the characteristics tasten_data[X].log_tasten_nr.
When handwheel mode is activated: one of the values which are defined as logical handwheel numbers in the configuration list hand_mds.lis for the characteristics hr_data[0].log_hr_nr. |
Peculiarities | If 0 is specified as the logical number, the current operation mode of an axis is deselected. |
Manual operation mode | ||
Description | Manual operation mode to be assigned to the logical axis. | |
ST Path | Commanded value gpCh[channel_idx]^.hb_mc_control.activation.command_w.operation_mode Requested value gpCh[channel_idx]^.hb_mc_control.activation.request_r.operation_mode | |
Data type | UINT | |
Value range | Value | Operation mode |
0 | no operation mode, current operation mode selected | |
1 | Handwheel mode | |
2 | Continuous jog mode | |
3 | jog mode
| |
Manual operation mode parameter set | |
Description | Specifies the index of the parameter set to be used for the manual mode. |
ST Path | Commanded value gpCh[channel_idx]^.hb_mc_control.activation.command_w.parameter_index Requested value gpCh[channel_idx]^.hb_mc_control.activation.request_r.parameter_index |
Data type | UINT |
Value range | [0; 2] |
Peculiarities | The first value set in the parameter table (index = 0) is overwritten by the PLC interface when individual parameters are specified. The remaining parameter sets are not changed. This means, they correspond to the values specified in the axis-specific parameter lists. |
Note:
The currently active axis can be deactivated by deselecting the operation mode or by assigning the control element 0.