Activating control elements for manual mode
After an axis was prepared for manual mode by G200/G201, this axis can be assigned a logical control element (button/handwheel) by a parameter set. This takes place during activation of an axis.
The default value settings are defined in the axis-specific parameter lists:
The default value used is the 0th parameter set (index = 0) of the manual mode parameters.
Every time the manual mode (see Operation mode types) or G200/G201 is reselected, the last known setting of the axes (operation mode, link to control element and parameter set) is restored.
Activate control elements with manual mode | |
Description | Control unit to manage data to activate a control element and assign it to an axis in manual mode, including flow control of user data. |
Data type | MC_CONTROL_HB_ACTIVATION_UNIT, see description of Control unit with usage check |
Special features | This control unit can only be used if the CNC is in manual mode or if the axes are enabled for manual mode by an explicit G200/G201. Otherwise, activation is refused with an error message (e.g. 150048 -> “Impermissible selection of operation mode in continuous jog mode”). |
ST path | gpCh[channel_idx]^.hb_mc_control.activation |
Access | PLC reads request_r and writes command_w + enable_w |
Commanded, requested data | |
ST element | .command_w .request_r |
Data type | HLI_HB_ACTIVATION, for description, see section User data on activation |
Flow control commanded data | |
ST element | .command_semaphor_rw |
Data type | BOOL |
Value range | [TRUE, FALSE] |
Special features | Consumption data item |
Access | CNC accepts the commanded data if this element has the value TRUE and sets this element to the value FALSE after complete acceptance of the data. PLC can write data for commanding if this element has the value FALSE. The PLC sets this element to the value TRUE if all data to be commanded is written. |
Flow control of requested data | |
ST element | .request_semaphor_rw |
Data type | BOOL |
Value range | [TRUE, FALSE] |
Special features | Consumption data item |
Access | CNC writes the data requested by the GUI if this element is FALSE and then sets this element to TRUE. PLC reads the data requested by the GUI if this value is TRUE. After the PLC fully accepts the data, the PLC sets this element to FALSE. |
Redirection | |
ST path | |