Data of the M/H function
Data of the M/H function | |
Description | The function number and the execution time are transferred as additional parameters of an M or H function. |
Data type | HLI_M_H_PROZESS |
ST Path | pMHProcess: POINTER TO HLI_M_H_PROZESS;
Channel-specific, default synchronisation: pMHProcess := ADR(gpCh[channel_idx]^.techno_unit_std_sync[tech_unit_idx].attribut_r.data[0]);
Channel-specific, cross-block synchronisation: pMHProcess := ADR(gpCh[channel_idx]^.techno_unit_late_sync[tech_unit_idx].attribut_r.data[0]); |
Access | PLC is reading |
Number of the M function/H function | |
Description | Number of the M or H function. This corresponds to the number for an M or H function programmed in the NC program. Example: For instance, if M4711 was programmed. |
ST Element | .nr |
Data type | UDINT |
Access | FktNr: UDINT; FktNr := pMHProcess^.nr |
Probable execution time M/H function | |
Description | Contains values configured for the channel parameters in the entry P-CHAN-00040 or P-CHAN-00026 (m_prozess_zeit[]). These values can be used to implement timeout monitoring for technology functions in the PLC application. or If synchronisation type MOS_TS is configured, the sample time offset of the M/H technology function is indicated in this element. It is calculated and output by the NC kernel. |
ST Element | .time |
Data type | DINT |
Unit | µs |
Access | Time : DINT; Time := pMHProcess^.time |
Characteristics | Re. 1.): For spindle-specific M functions the corresponding parameter is called mX_prozess_zeit where [X = 3, 4, 5, 19]. Example: The parameter for the M3 function of a spindle is: spindel[index].m3_prozess_zeit. |
Block number of the M/H function | |
Description | Block number from the NC program to specify the program line in the NC program in which the M or H function was programmed. |
ST Element | .satz_nr |
Data type | UDINT |
Access | BlockNr : UDINT; BlockNr := pMHProcess^.satz_nr |
Program line number of the M/H function | |
Description | Number of the NC program line in which the M/H function was programmed. |
ST Element | .prg_zeilen_nr |
Data type | UDINT |
Access | PrgLineNr: UDINT; PrgLineNr := pMHProcess^.prg_zeilen_nr |
Number as additional information | |
Description | A number assigned to an M or H function in the NC program and transferred when the M/H function is output to the interface. See [PROG//M/H- functions with additional information]. |
ST Element | .add_nr_r |
Data type | DINT |
Access | AddNr : DINT; AddNr := pMHProcess^.add_nr_r |
Number of cross-block synchronised technology functions not acknowledged by the PLC | |
Description | Number of technology functions not yet acknowledged by the PLC but with cross-block synchronisation and waiting at the interface. The number contains all types of technology functions. |
ST Element | .nr_late_sync |
Data type | UINT |
Access | NrLateSync : UINT; NrLateSync := pMHProcess^.nr_late_sync |
Synchronisation type of the M/H function | |
Description | Synchronisation type of an M or H function. This value corresponds to the values defined in the channel parameters P-CHAN-00041 and P-CHAN-00027 for a particular technology function. |
ST Element | .synch_ctrl |
Data type | DWORD |
Access | SynchCtrl: DWORD; SynchCtrl := pMHProcess^.synch_ctrl |
Characteristics | This datum is not available in all PLC environments. |