Block search
Block search on/off, handshake with PLC | |
Description | At every block search on/off request, the CNC initiates a handshake with the PLC; As long as the request element has the value TRUE, the PLC is notified of every change in block search mode. |
Data type | LC_CONTROL_BOOL_UNIT, see description of Control unit |
Special features | Consumption data item |
Access | If an NC program starts with the block search mode activated, the CNC set the CNC signal to TRUE and waits for the PLC signal indicating that it is ready for block search. When the PLC has executed the necessary actions to prepare for block search, it notifies this to the CNC by setting the PLC signal to TRUE. After this signal, the NC program can be processed in block search mode. This takes place by the “Continue motion” or “Program start” commands. If the re-engagement position is reached while the NC program is processed, the CNC signals this by setting the CNC signal to FALSE. The PLC detects this, completes its preparations for operation with real axis motions and then sets the PLC signal to FALSE. |
ST path | gpCh[channel_idx]^.bahn_lc_control.block_search |
CNC signal | |
ST element | .command_r |
Signal flow | CNC → PLC |
Data type | BOOL |
Value range | [TRUE = NC program was started in block search mode, FLASE = block search is disabled] |
PLC signal | |
ST element | .state_w |
Signal flow | PLC → CNC |
Data type | BOOL |
Value range | [TRUE = PLC acknowledged the notification about block search activation, |
Request | |
ST element | |
Data type | BOOL |
Value range | [TRUE = PLC wants to be notified about activation of block search, FALSE] |

![]() | When the CNC is reset, the signals command_r and state_w are reset by the CNC. |
