External axis commanding
Activate external position or velocity command values, axis | |
Description | Specify effective velocity or position command values by the PLC in addition to the interpolator. No monitoring takes place of transferred values for compliance with the dynamic axis limits. To activate this interface, set the parameter P-AXIS-00732 to 1. |
Data type | MC_CONTROL_ADD_CMD_VALUE_UNIT, see description of Control unit |
Special features | When this interface is used, the axis positions in the interpolator and decoder are permanently offset. A repeated synchronisation of axis positions is executed, e.g. at program start, after homing, after measuring or by the NC command #CHANNEL INIT or #SET DEC LR SOLL (old syntax). The command position value is accepted as the start value in m_add_pos_value on a rising edge at the enable input. There is no axis motion here. All further position command changes lead to an axis motion when the control unit is activated. Therefore, always specify a position command value before activating the control unit. If synchronisation should not take place (the offset remains as static offset), set the parameter P-AXIS-00322 to the value 1. In this case no start value is set on the rising edge of the enable input. Caution: |
Access | PLC writes command_w + enable_w |
ST path | gpAx[axis_idx]^.lr_mc_control.add_cmd_values |
Commanded values | |
ST element | .command_w |
Data type | HLI_ADD_CMD_VALUE |
Activation | |
ST element | |
External command value, axis | |
Description | Transferring additional position or velocity command values. On activation both values are effective at the same time. |
Data type | HLI_ADD_CMD_VALUE |
ST path | gpAx[axis_idx]^.lr_mc_control.add_cmd_values.command_w |
Data structure elements | |
ST element | .m_add_pos_value |
Special features | Absolute value |
Data type | DINT |
Unit | 0,1 µm |
Access | PLC writes |
|
|
ST element | .m_add_speed_value |
Data type | DINT |
Unit | 1 µm/s |
Access | PLC writes |