Axis positions in the ACS
Target position (ACS) | |
Description | Target position in the current NC block, ACS. This represents the target position of the program coordinate system referred to the axes. It is valid only as long as no transformation is active. Currently, the target position is not transformed back onto the axes. |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.lr_state.end_position_acs_r |
Data type | DINT |
Unit | 0,1 µm |
Access | PLC reads |
Actual position (ACS) | |
Description | Actual position of the current cycle in the axis coordinate system |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.lr_state.current_position_acs_r |
Data type | DINT |
Unit | 0,1 µm |
Access | PLC reads |
Command position (ACS) | ||
Description | Command position of current cycle in the axis coordinate system | |
Signal flow | CNC → PLC | |
ST path | gpAx[axis_idx]^.lr_state.active_position_acs_r | |
Data type | DINT | |
Unit | 0.1 µm | |
Access | PLC is reading | |
Command position (ACS) from interpolator | |
Description | Position command value in the axis coordinate system which is refreshed each interpolator cycle. |
Signal flow | CNC → PLC |
ST path | gpCh[channel_idx]^.bahn_state.coord_r[axis_idx].acs_position_r |
Unit | 0.1 µm |
Data type | DINT |
Access | PLC is reading |
Position offset | |
Description | Display of the current offset of the absolute position between the position controller axis (real physical axis) and the interpolator axis (logical axis) currently linked in the axis coordinate system. The display here shows an offset between the interpolator position and the position controller position caused by the use of functions such as “jog of path” (see [FCT-C15]. The offset displayed contains no offsets caused by zero offsets, for example. |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.lr_state.position_offset_r |
Data type | DINT |
Unit | 0.1 µm |
Access | PLC is reading |
Look ahead command positions | |
Description | This array allows the user to access a limited number of future interpolator command values in the PLC. For example, this can be used to carry out monitoring in the PLC based on a future axis movement that has not yet been executed. The delay is the delayed position output between the interpolator and position controller and therefore the effectiveness on the drive. The maximum possible index in this array is defined in the constant HLI_POS_LOOKAHEAD_MAXIDX. The array element position[HLI_POS_LOOKAHEAD_MAXIDX] contains the setpoint calculated in the current interpolator cycle. The element When the axis parameter P-AXIS-00256 is set, the delay between the interpolator and position controller is deactivated; in this case all array elements contain the setpoint calculated in the current interpolator cycle. |
Signal flow | CNC → PLC |
ST path | gpAx[axis_idx]^.ipo_state.position_lookahead_r.position[i] |
Data type | ARRAY [0..HLI_POS_LOOKAHEAD_MAXIDX] OF DINT |
Unit | 0.1 µm |
Access | PLC is reading |
Special features | This data item is only available as of Version V3.00 and higher. This cyclic look ahead must not be confused with the function “Estimation of future data“. |