Axis parameters for static gantry mode
ID | Parameter | Description |
|---|---|---|
P-AXIS-00015 | achs_mode | Axis mode |
P-AXIS-00070 | gantry_ax_nr | Axis number of the master axis |
P-AXIS-00071 | gantry_max_diff_reset_locked | Maximum path difference |
P-AXIS-00072 | gantry_max_diff_resetable | Resettable path difference |
P-AXIS-00073 | gantry_offset | Static offset |
P-AXIS-00074 | gantry_slave_no_homing | Suppress homing for gantry slave axis |
P-AXIS-00075 | gantry_vb_korr | Compensation velocity |
P-AXIS-00249 | gantry_diff_check_without_homing | Monitor gantry difference before homing |
P-AXIS-00253 | gantry_synchronous_slave_homing | Drive-controlled referencing of gantry combination |
P-AXIS-00254 | cnc_controlled_stop_after_error | CNC-controlled error reaction |
P-AXIS-00297 | kopf.log_achs_name | Default axis name |
P-AXIS-00704 | kenngr.gantry_on_mode | Conditions for clearing the gantry difference |