Parameterisation
Parameterise compensation values
The table for friction compensation must be programmed with ascending velocity and the velocity must be ≥ 0. This is checked when the list is downloaded list and, if applicable, the error message P-ERR-110591 is output.
As of CNC Build V3.1.3079.06, use P-COMP-00062 to define a maximum number of table entries in the compensation value list. The entries actually used are defined in P-COMP-00042.
Friction compensation parameters are defined in the compensation value list:
- Maximum number of table entries P-COMP-00062 as of Build V3.1.3079.06
- Friction compensation mode P-COMP-00041
- Number of table elements P-COMP-00042
- Current build-up after direction reversal P-COMP-00043
- Current decay before direction reversal P-COMP-00044
- Scaling factor for compensation values P-COMP-00045
- Table entries for velocity P-COMP-00046
- Table entries for current P-COMP-00047
![]() | Friction compensation is only active when the mode (P-COMP-00041) is assigned a value unequal to 0 and P-AXIS-00522 is set. Only value 3 is permitted for P-COMP-00041 |
Programming Example
Parameterise friction compensation
Parameter verification
A consistency check takes place when compensation parameters are adopted. If the parameters are not coherent, a related error message is output.
P-ERR-110591 Negative or non-ascending input values
P-ERR-110592 Unknown mode or no values specified