Overview
Constant | Description |
M_FKT_ANZ | Maximum number of M functions [SYSP, Section "System parameters CNC"] |
KANAL_ANZ_RND | Maximum number of independent channels [SYSP, Section "System parameters CNC"] |
ID | Meaning |
|---|---|
P-STUP-00033 | Memory size for backward motion |
P-CHAN-00041 | Synchronisation types for M functions |
P-CHAN-00275 | Backward motion with offset |
P-CHAN-00276 | Programmed M00 stop during backward motions |
P-CHAN-00277 | Programmed M00 stop during next forward motions |
P-CHAN-00278 | Programmed M01 stop during backward movement |
P-CHAN-00279 | Programmed M01 stop during next forward movement |
P-CHAN-00308 | Response at STOP marks during forward movement |
P-CHAN-00309 | Response at STOP marks during repeated forward movement |
P-CHAN-00310 | Response at STOP marks during backward movement |