Velocity feedforward control
Configuration
In order to apply velocity feedforward control, first configure velocity feedforward control in P-AXIS-00223 and the output of the velocity feedforward control value as an additive command value:
#0x100: Output as additive velocity command value
Configure the additive velocity command value in the cyclic process data.
![]() | If the output of velocity feedforward control is activated as an additive command value and no additive velocity command value is configured in the cyclic process data, the error message ID 70350 is output. |
Velocity scaling
Velocity scaling then needs to be parameterised. The parameters P-AXIS-00205, P-AXIS-00206 and P-AXIS-00207 are used for this.
The velocity that is set for the axis and includes all the transfer elements (e.g. gear ratio and spindle pitch) is entered in the parameter P-AXIS-00205 if a value of P-AXIS-00206 is output to the speed interface.
The timebase used at the velocity interface is entered in the parameter P-AXIS-00207.
Example
Velocity feedforward control
A SERCOS drive which has a spindle pitch of 10 mm/rev and a default scaling for speed data (10-4 rpm), results in a translatory axis speed of 10 mm/min (10,000 * 10-4 rpm * 10 mm/rev) when the value 10,000 is output as the speed command value at the drive.
Therefore set the following values for the parameters P-AXIS-00205, P-AXIS-00206 and P-AXIS-00207
antr.v_reso_num 10000 #Output value to drive
antr.v_reso_denom 10000 #Resulting axis velocity in um/v_time_base
If a gear with a gear ratio of i=3 (nMotor/nLoad) is also included, the translatory speed of the axis is reduced to 3.333 mm/min (10,000 * 10-4 rpm / i * 10 mm/rev) for the same output value. This results in the following values for P-AXIS-00206 and P-AXIS-00207:
antr.v_reso_num 10000 #Outputvalue to drive
antr.v_reso_denom 3333 #Resulting axis velocity in um/v_time_base
In addition the output of the speed feedforward control value can be delayed in relation to the position command value. This delay can be set by the parameter P-AXIS-00389.
![]() | The maximum delay time that can be set is one position controller cycle. If a longer delay time is parameterised, the error message ID 70349 is output and the delay time is set to 0. |
The resulting parameter set is therefore:
#0x100: Output as additive velocity command value
vorsteuer.velocity_delay_time 150 # Delay velocity
feedforward against
position
# command value in us
antr.v_time_base 0 #Timebase per minute
antr.v_reso_num 10000 #Outputvalue to drive
antr.v_reso_denom 3333 #Resulting axis velocity in um/v_time_base
In addition, configure the additive velocity command value in the cyclic process data of the drive.