Example of output file for CODESYS

Representation in the exported file:

TYPE STRING_20:
STRUCT
    token:STRING(20);
    f1_st: ARRAY[0..2] OF BYTE;
END_STRUCT
END_TYPE
TYPE STRING_20_2:
STRUCT
    token:STRING(20);
    f1_st: ARRAY[0..106] OF BYTE;
END_STRUCT
END_TYPE
TYPE OFFSET:
STRUCT
    X: UINT;
    Y: UINT;
END_STRUCT
END_TYPE
TYPE VE_CHANNEL_DATA_CH_1:
STRUCT
    FARBE: ARRAY[0..2] OF UINT;
    f1: ARRAY[0..17] OF BYTE;
    TEXT: ARRAY[0..1] OF STRING_20;
END_STRUCT
END_TYPE
TYPE VE_GLOBAL_DATA_FROM_CH_1:
STRUCT
    INFO_IN: ARRAY[0..1] OF OFFSET;
    INFO_OUT: ARRAY[0..1] OF OFFSET;
END_STRUCT
END_TYPE