Example 2: Disabling speed monitoring
Drive speed monitoring is to be disabled in the drive by controlling a bit in the control word.
This command disables speed monitoring:
#DRIVE WR SYN [AX=X KEY=SPEED_MON VAL=0]
This command re-enables speed monitoring:
#DRIVE WR SYN [AX=X KEY=SPEED_MON VAL=1]
Parameterising the transfer
1st variant:
PROFIDRIVE drive: Speed monitoring is controlled by setting bit 8 in the control word 2 (STW2).
The following axis parameters must be set in the axis parameter list:
2nd variant:
SERCOS drive: speed monitoring is set by the real-time control bit 1.
For drive start-up, assign the real-time control bit 1 to the function “Speed monitoring”. This setting must be carried out using the start-up tool of the drive manufacturer.
The following axis parameters must be set in the axis parameter list: