Parameter display

When you start up the distance control system, it is useful to record some values, e.g. using the ISG Object Browser.

Parameter display 1:
Axis-specific CNC objects in the position control loop

Number

Name of the CNC object

1

DIST_CTRL::set_pos

2

DIST_CTRL::set_distance

3

DIST_CTRL::target_deviation

4

DIST_CTRL::delta_deviation_pre_limiter

5

DIST_CTRL::m_actual_offset

6

DIST_CTRL_IFC::sloped_delta_deviation

7

DIST_CTRL_IFC::actual_offset

8

DIST_CTRL_IFC::delta_offset

9

DIST_CTRL::sensor_value

10

DIST_CTRL::feedback_value

11

DIST_CTRL>::filtered_feedback

12

m_sollw_absolut (axis-specific)

13

sollw_absolut (axis-specific)

14

dig cmd pos high_res (axis-specific)

15

dig act pos (axis-specific)

The previous axis-specific CNC objects remain available.