Overview of parameters
ID | Description |
|---|---|
P-AXIS-00854 | Name of the telegram element to be written |
P-AXIS-00855 | Data type of the data item to be transferred |
P-AXIS-00856 | Bit mask for drive value |
P-AXIS-00857 | Scaling of the data item to be transferred |
P-AXIS-00858 | Scaling of the output value |
P-AXIS-00859 | Maximum output value |
P-AXIS-00860 | Minimum output value |
P-AXIS-00861 | Initial value of the telegram element |
P-AXIS-00862 | Name of the telegram element to be read |
P-AXIS-00863 | Data type of the data item to be transferred |
P-AXIS-00864 | Bit mask for drive value |
P-AXIS-00865 | Scaling of the data item to be transferred |
P-AXIS-00866 | Scaling of the output value |