ID 110669
Switching drive simulation on/off requires restart of the control. | ||||
Description | The parameter P-AXIS-00790 for switching the drive type to simulation or to switch back to the configured drive type cannot be changed during CNC runtime. The new drive type is not adopted; the previous active drive type remains valid. | |||
Response | Class | 2 | None | |
Solution | Class | 3 | Switch over to simulation with P-AXIS-00790 in configuration mode or when the CNC is inactive. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: |
| |||
Current value of P-AXIS-00790 | ||||
%3: |
| |||
Corrected value of P-AXIS-00790 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||