ID 4144
The defined contour does not contain enough pattern elements. | ||||
Description | The number of pattern elements is below the minimum limit of pattern elements. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 2 | Increase the number of pattern elements. | |
Parameter | %1: | Identification number [-] | ||
Pattern identification number. | ||||
%2: | Current value [-] | |||
Number of pattern elements. | ||||
%3: | Lower limit value [-] | |||
Minimum permitted number of pattern elements. | ||||
Error type | 1, Error message from NC program. | |||
| ||||