ID 22157
Selection of contour rotation and plane in same NC block not allowed. | ||||
Description | A plane selection (G17, G18 or G19) is programmed in an NC block with G68. However, this must occur before a new NC block with G68 is executed. Example: Wrong: N10 G00 X0 Y0 Z0 N20 G17 G68 R30 X150 Y200 : N1000 M30 Correct: N10 G00 X0 Y0 Z0 N15 G17 N20 G68 R30 X150 Y200 : N1000 M30 | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Delete the plane selection (G17, G18 or G19) from the NC block and move it to a previous NC block. | |
Parameter | %1: | Error value [-] | ||
G number of the plane | ||||
%2: | Current value [-] | |||
G number of the contour rotation selection | ||||
Error type | 1, Error message from NC program. | |||
| ||||