ID 22165
The specified kinematic ID does not exist. | ||||
Description | The ID of a non-existent kinematic was specified in P-CHAN-00831. | |||
Response | Class | 1 | NC program is continued with the corrected value. | |
Solution | Class | 1 | The transformation stack definition is deleted. | |
Parameter | %1: | Current value [-] | ||
Index of the deleted transformation stack | ||||
%2: | Error value [-] | |||
The kinematic ID Step 0. | ||||
%3: | Error value [-] | |||
The kinematic ID Step 1. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||