ID 70629
Number of cycles for coupling/decoupling for crosstalk compensation exceeds permissible limit. | ||||
Description | The compensation values of crosstalk compensation can be executed and distributed over several position controller cycles by means of a filter. The number of filter cycles used is specified in parameter P-COMP-00064 in the compensation value list. However, the value found is too high. The number of filter cycles is reduced to the maximum permissible value. | |||
Response | Class | 1 | Correct the parameter to the maximum possible number of cycles | |
Solution | Class | 1 | Correct the value of the parameter P-COMP-00064 in the compensation value list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Given number of filter cycles, see P-COMP-00064 | ||||
%3: | Corrected value [-] | |||
Maximal number of filter cycles permitted | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||