ID 70627
Invalid logical axis number of master axis for crosstalk compensation. | ||||
Description | Crosstalk compensation was enabled for the axis in the axis parameters. However, the logical axis number of the master axis specified in the compensation value list (the axis whose position affects the slave axis, see P-COMP-00063) is invalid | |||
Response | Class | 7 | Controlled axis stop and disable crosstalk compensation | |
Solution | Class | 7 | Specify a valid master axis, see P-COMP-00063 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected, see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Invalid logical axis number of the master axis, see P-COMP-00063 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||