ID 70622
Master axis for crosstalk compensation not available. | ||||
Description | The specified master axis (P-COMP-00063) for crosstalk compensation does not exist. | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 7 | Specify a valid logical axis number, see P-COMP-00063 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected, see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Specified logical axis number of the master axis which does not exist. (see P-COMP-00063) | ||||
%3: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||