ID 70560
Distance between two interpolation points of plane compensation is negative. | ||||
Description | The interval size configured in the configuration list is negative. This error message is output if a value less than zero was configured for one of the parameters P-COMP-00009, P-COMP-00032 or P-COMP-00033. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. Plane compensation is deactivated. | |
Solution | Class | 7 | Check and modify the incorrect parameter, assign a value greater than zero. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Error value [0.1 10^-3 mm or ø] | |||
Incorrect value for P-COMP-00009, P-COMP-00032 or P-COMP-00033 | ||||
%3: | Current value [-] | |||
Name of the incorrect value (P-COMP-00009, P-COMP-00032 or P-COMP-00033) | ||||
Error type | - | |||
| ||||