ID 70636
Timestamp could not be assigned to the distributed clocks times. | ||||
Description | An interpolation is made between two cycles to calculate the position of the drive when a measuring event occurs. For this purpose, the high-resolution timestamp of the digital input terminal must be assigned to the Distributed Clocks times in the cycles before and after the timestamp. An error occurred on assigning the timestamp. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 7 | Check whether Distributed Clocks is active in the fieldbus. Resynchronise Distributed Clocks. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | State [-] | |||
Timestamp of the digital input terminal | ||||
%3: | State [-] | |||
Timestamp with shift times considered | ||||
%4: | Lower limit value [-] | |||
Smallest stored Distributed Clocks time | ||||
%5: | Upper limit value [-] | |||
Largest stored Distributed Clocks time | ||||
Error type | 1, Error message from NC program. | |||
| ||||