ID 51049
Monitoring levels in activated areas has to be identical. | ||||
Description | Starting position: Several areas are active. Example with error: %area %Lsub_area_def_imcs #CONTROL AREA BEGIN [ID=1 WORK MONITOR_LVL = "IMCS" POLY MIN_EXCUR=0MAX_EXCUR=100] N20G01F1000G90X50Y50 N30X-50 N50Y-50 N60X50 N70X50 Y50 N80 #CONTROL AREA END M29 %Lsub_area_def_mcs #CONTROL AREA BEGIN [ID=2 PROT MONITOR_LVL = "MCS" POLY MIN_EXCUR=0MAX_EXCUR=100] N20G01F1000G90X50Y50 N30X55 N50Y55 N60X50 N70X50 Y50 N80 #CONTROL AREA END M29 %main LL sub_area_def_imcs LL sub_area_def_mcs #CONTROL AREA ON ALL ; … M30 The two lines must be corrected, either both must contain MONITOR_LVL = "IMCS" or MONITOR_LVL = "MCS" . | |||
Response | Class | 6 | Abrupt stop for all axes. | |
Solution | Class | 6 | Check NC program | |
Parameter | %1: | Current value [-] | ||
Identification number of the control area | ||||
%2: | Expected value [-] | |||
Active monitoring level | ||||
%3: | Current value [-] | |||
Monitoring level of the areas | ||||
Error type | 1, Error message from NC program. | |||
| ||||