ID 296006
Maximum number of characters of an error text to be filtered was exceeded. | ||||
Description | The maximum number of error texts to be filtered was exceeded. Error texts can be filtered by platform, channel or axis. ( P-STUP-00186, P-CHAN-00378, P-AXIS-00627) | |||
Response | Class | 1 | Output a warning; the error text to be filtered is not accepted. | |
Solution | Class | 1 | Check and modify the error text to be filtered. | |
Parameter | %1: | Current value [-] | ||
Indication to localise the invalid entry:
Axis - for axis parameter list | ||||
%2: | Current value [-] | |||
If the channel or axis parameter list is specified, the channel ID or the logical axis number is output. | ||||
%3: | Current value [-] | |||
Filter index where the error occurred. error_filter[0].reason | ||||
%4: | Current value [-] | |||
Number of characters in the specified text | ||||
%5: | Upper limit value [-] | |||
Maximum number of characters in an error text | ||||
Error type | - | |||
| ||||