ID 296004
Maximum number of error IDs to be filtered was exceeded. | ||||
Description | The maximum number of error IDs to be filtered is limited. Error IDs can be filtered by platform, channel or axis. ( P-STUP-00186, P-CHAN-00378, P-AXIS-00627) This number was exceeded. error_filter[0].reason 20048, 14, 15, 17, 18, 1234 | |||
Response | Class | 1 | Output a warning; the error ID is not filtered. | |
Solution | Class | 1 | Check and modify the filter specified.. Specify an additional filter. | |
Parameter | %1: | Current value [-] | ||
Indication to localise the invalid entry:
| ||||
%2: | Current value [-] | |||
If the channel or axis parameter list is specified, the channel ID or the logical axis number is output. | ||||
%3: | Current value [-] | |||
Filter index where the error occurred. error_filter[0].reason | ||||
%4: | Current value [-] | |||
Specified number of error IDs | ||||
%5: | Upper limit value [-] | |||
Maximum number of error IDs | ||||
Error type | - | |||
| ||||