ID 120810
Too many movement blocks in #SPLINE sequence for REDUCED_BSPLINE programmed. | ||||
Description | If the reduced B spline type is used, only a limited of motion blocks may be programmed. For example, N010 #SPLINE TYPE REDBSPLINE N020 #SPLINE ON N030 Y0.018078 Z-0.0127 N040 Y0.057658 Z-0.009547 N050 Y0.0767 Z-0.0029934 N060 Y0.0767 Z0 N065 Y0.0765 Z0.002 (delete) N070 #SPLINE OFF The number of motion blocks was exceeded. | |||
Response | Class | 6 | Abort NC program processing. | |
Solution | Class | 3 | Check NC program and the number of motion blocks | |
Parameter | %1: | Current value [-] | ||
Number of motion blocks | ||||
%2: | Upper limit value [-] | |||
Maximum number of motion blocks | ||||
Error type | 1, Error message from NC program. | |||
| ||||