ID 22139
Invalid maximum distance between two measuring points of the distance control programmed. | ||||
Description | When axis-specific distance control was used, the maximum distance between two measuring points was specified. The specified value is invalid. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program. | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
Programmed value. | ||||
%2: | Lower limit value [0.1 10^-3 mm or ø] | |||
Minimum value for the distance. | ||||
Error type | 1, Error message from NC program. | |||
| ||||