ID 110667
Maximum velocity P-AXIS-00788 for delay of spindle revolution monitoring is bigger than permissible. | ||||
Description | The limit speed set in P-AXIS-00788 to delay the output of an error message for spindle revolution monitoring exceeds the maximum value allowed. | |||
Response | Class | 1 | Output a warning to correct the value of the maximum value allowed. | |
Solution | Class | 1 | Correct value of P-AXIS-0788 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Error value [1µm/s or 0.001°/s] | |||
Configured value | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
| ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|