ID 1001147
Memory allocation for mds interpretation failed. | ||||
Description | The operating system cannot allocate the requested memory area. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 6 | Check whether the operating system has sufficient memory. If necessary, expand the memory. | |
Parameter | %1: | Error value [-] | ||
Memory address | ||||
%2: | Current value [-] | |||
Size of the requested memory area | ||||
%3: | Current value [-] | |||
Number of parameterised channels | ||||
Error type | - | |||
| ||||