ID 70619
Generation of smoothing filter with given parameters not possible. | ||||
Description | A filter for smoothing the measured distance values was parameterised for distance control (see FCT-M3) However, no valid filter can be created with the given filter parameters.
%Example ;Select filter type N10 Z[DIST_CTRL FILTER_TYPE=KALMAN_MA] ; Parametrise filter N20 Z[DIST_CTRL DISTC_N_CYCLES=30 KALMAN_SIGMA=1000] ; Activate distance control N30 Z[DIST_CTRL ON CONST_DIST SET_DIST=1]. ; … | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 7 | Check and modify the required parameter. | |
Parameter | %1: | Logical axis number[-] | ||
Logical axis number (P-AXIS-00016) of axis affected | ||||
%2: | Current value [-] | |||
Return value of filter generation | ||||
%3: | Current value[-] | |||
Active filter type. | ||||
Error type | 11, Error message from position controller. | |||
| ||||