ID 22140
Invalid cut-off frequency of distance control programmed. | ||||
Description | When the sensor values for distance control are filtered, the cut-off frequency for the low-pass filter can be specified by the keyword FG_F0. The value is outside the permissible limits. Further information on programming distance control in [FCT-M3// Programming] | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the value for FG_F0 in the NC program. | |
Parameter | %1: | Error value [Hz] | ||
Programmed value for FG_F0 | ||||
%2: | Lower limit value [Hz] | |||
Lower limit value for FG_F0 | ||||
%3: | Upper limit value [Hz] | |||
Upper limit value for FG_F0 | ||||
Error type | 1, Error message from NC program. | |||
| ||||