ID 22137
An invalid value for KALMAN_SIGMA was programmed for distance control. | ||||
Description | When the sensor values for distance control are filtered, the uncertainty of the measured values can be specified by the keyword "KALMAN_SIGMA". The value is outside the specified limits. Further information on programming distance control in [FCT-M3// Programming] | |||
Response | Class | 2 | Abort NC program processing. . | |
Solution | Class | 3 | Check and modify the value for KALMAN_SIGMA in the NC program. | |
Parameter | %1: | Error value [-] | ||
Programmed value for KALMAN_SIGMA | ||||
%2: | Lower limit value [-] | |||
Minimum value for KALMAN_SIGMA | ||||
%3: | Upper limit value [-] | |||
Maximum value for KALMAN_SIGMA | ||||
Error type | 1, Error message from NC program. | |||
| ||||