ID 22135
An invalid number of measured values was programmed for distance control. | ||||
Description | When the sensor values for distance control were filtered, the number of measured values used for filtering can be specified by the keyword N_CYCLES. The number exceeds the permissible range. Further information on programming distance control in [FCT-M3// Programming] | |||
Response | Class | 2 | Abort NC program processing. . | |
Solution | Class | 3 | Check and modify the value for N_CYCLES in the NC program. | |
Parameter | %1: | Error value [-] | ||
Programmed value for N_CYCLES | ||||
%2: | Lower limit value [-] | |||
Lower limit for N_CYCLES specification | ||||
%3: | Upper limit value [-] | |||
Upper limit for N_CYCLES specification | ||||
Error type | 1, Error message from NC program. | |||
| ||||