ID 70621
The measured position is before the release position for probing in the movement block. | ||||
Description | When measuring to a fixed stop, a measured value was acquired before the configured enable position for acquiring the measured value (P-AXIS-00776, P-AXIS-00777). | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check parameterisation for measuring travel to fixed stop (P-AXIS-00774, P-AXIS-00775, P-AXIS-00776, P-AXIS-00777, P-AXIS-00778). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of concerned axis | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Measured value acquired | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Start position for acquisition of the measured value (a value of zero in connection with value 5 = FALSE, means that the start position is not yet reached). The value is determined by P-AXIS-00776 and/or P-AXIS-00777. | ||||
%4: | Current value [-] | |||
Direction of axis motion, TRUE means that the axis was moving in a position direction. | ||||
%5: | Current value [-] | |||
Flag indicating whether the start position for acquiring the measured value was overshot. If the flag is TRUE, the start position is in value 3, otherwise it is zero. | ||||
Error type | 1, Error message from NC program. | |||
| ||||