ID 70612
Drive re-enabled during active rundown. | ||||
Description | When measuring to a fixed stop, a measured value was acquired before the configured enable position was reached to acquire the measured value (P-AXIS-00776, P-AXIS-00777). | |||
Response | Class |
| Error message output, NC program aborted | |
Solution | Class |
| Check parameterisation for measuring to a fixed stop (P-AXIS-00774, P-AXIS-00775, P-AXIS-00776, P-AXIS-00777, P-AXIS-00778). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Measured value acquired | ||||
%3: | Error value [-] | |||
Start position for acquisition of the measured value | ||||
%4: | Current value [-] | |||
Direction of axis motion | ||||
%5: | Current value [-] | |||
Flag indicating whether the start position for acquiring the measured value was overshot. If the flag is TRUE, the start position is in value 3, otherwise it is zero. | ||||
Error type | - | |||
| ||||