ID 1001143
Configured maximum number of decoder macros exceeds limit. | ||||
Description | The parameter P-CHAN-00509 defines the total number of NC macros, The value assigned in the parameter is too large. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify P-CHAN-00509 | |
Parameter | %1: | Current value [-] | ||
Parameterised value of P-CHAN-00509 | ||||
%2: | Corrected value [-] | |||
Corrected value for P-CHAN-00509 | ||||
Error type | - | |||
| ||||