ID 22043
Invalid realignment detected, check CAD data generation. | ||||
Description | Solution changes may occur in the alignment representation of the robot hand in the CAD/CAM system.
The CNC treats these solution changes correctly by default, but the robot hand may execute undesirable rotary movements in the case of multiple solution changes. This is suppressed to avoid damage to the robot. The upper position limit represented in parameter 2 was exceeded in the present case. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the generation of the robot hand motion control; create an alternative motion control. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis affected. | ||||
%2: | Upper limit value [0.1 10^-3 mm or ø] | |||
Upper position limit | ||||
%3: | Current value[0.1 10^-3 mm or ø] | |||
Motion path of the axis | ||||
%4: | Current value[0.1 10^-3 mm or ø] | |||
Current position of the orientation axes | ||||
%5: | Current value[0.1 10^-3 mm or ø] | |||
Previous position of the orientation axes | ||||
Error type | 1, Error message from NC program. | |||
| ||||