ID 70617
While measuring on fixed stop the latch condition was valid before reaching the latch start position. | ||||
Description | During Measuring to fixed stop, the latch condition set in the axis parameters P-AXIS-00774, P-AXIS-00775 and P-AXIS-00778 was already active although the minimum path set in P-AXIS-00776 and P-AXIS-00777 to activate the latch condition was not completed. | |||
Response | Class | 2 | Error message output abort program. | |
Solution | Class | 3 | Check and modify the axis parameters P-AXIS-00774, P-AXIS-00775 and P-AXIS-00778. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Amount of position lag | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Position lag limit (P-AXIS-00774) | ||||
%4: | Upper limit value [0.1 10^-3 mm or ø] | |||
Limit for movement during fixed stop detection (P-AXIS-00778) | ||||
%5: | Current value [0.1 10^-3 mm or ø] | |||
Current value of movement during fixed stop detection. | ||||
Error type | 1, Error message from NC program. | |||
| ||||