ID 22079
Not enough memory for creating V.CH variable. | ||||
Description | The channel-specific V.CH variable cannot be created because there is not enough memory left. The memory space can be increased in the parameter P-CHAN-00424. A controller reboot is then necessary. | |||
Response | Class | 2 | V.CH variable is not created and is not available in the NC program. | |
Solution | Class | 3 | Check and modify P-CHAN-00424. Increase memory space or reduce the number of V.CH variables. | |
Parameter | %1: | Expected value [-] | ||
Required memory space | ||||
%2: | Current value [-] | |||
Available memory space | ||||
Error type | 1, Error message from NC program. | |||
| ||||