ID 14356
Invalid start position of the tool or probe. | ||||
Description | The start position of the tool is too far away from the expected start position. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Place the tool close to the expected start position at the start of the cycle. | |
Parameter | %1: | Expected value | ||
Expected start position in X. | ||||
%2: | Expected value | |||
Expected start position in Y. | ||||
%3: | Current value | |||
Current distance. | ||||
%4: | Upper limit value | |||
Maximum permitted distance. | ||||
Error type | 1, Error message from the NC program | |||
| ||||