ID 22128
Spline is active at start of #RT WHILE/ENDWHILE sequence. | ||||
Description | No spline mechanism may be active before an #RT WHILE is programmed. For example, a spline mechanism can be activated with the NC commands #SPLINE ON, #HSC ON, G151 or G261.
Example with error: N100 #SPLINE ON N110 #RT WHILE N120 G01 X10 N130 G01 Y10 N140 G01 X0 N150 G01 Y0 N160 #SPLINE OFF N170 #RT ENDWHILE Corrected example: N100 #RT WHILE N110 #SPLINE ON N120 G01 X10 N130 G01 Y10 N140 G01 X0 N150 G01 Y0 N160 #SPLINE OFF N170 #RT ENDWHILE | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program.
| |
Parameter | %1: | Block number [-] | ||
Block number of the #RT WHILE command where a spline mechanism is active. | ||||
Error type | 1, Error message from NC program. | |||
| ||||